More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Polycarbonate Erlenmeyer Flask with Dip Tube, with 0.2 µm PTFE Filter, MLL
Product Number11440
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a male Luer lock. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$719.62 per case
Out of Stock
Product Number | 11440 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Capacity | 1000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Graduation Interval | 50 mL |
- Quality Certificate - Lot No.05524002
- Quality Certificate - Lot No.34822023
- Quality Certificate - Lot No.34222003
- Quality Certificate - Lot No.31222014
- Quality Certificate - Lot No.29322029
- Quality Certificate - Lot No.25822015
- Quality Certificate - Lot No.22022007
- Quality Certificate - Lot No.25821039
- Quality Certificate - Lot No.09521033
- Quality Certificate - Lot No.08221015
- Quality Certificate - Lot No.06721010
- Quality Certificate - Lot No.28320008
- Quality Certificate - Lot No.27420004
- Quality Certificate - Lot No.26820046
- Quality Certificate - Lot No.26220011
- Quality Certificate - Lot No.23720025
- Quality Certificate - Lot No.06520004
- Quality Certificate - Lot No.05920007
- Quality Certificate - Lot No.01020016
- Quality Certificate - Lot No.00820012
- Quality Certificate - Lot No.35519007
- Quality Certificate - Lot No.32319022
- Quality Certificate - Lot No.29619006
- Quality Certificate - Lot No.25619038
- Quality Certificate - Lot No.23219042
- Quality Certificate - Lot No.14119017
- Quality Certificate - Lot No.09419032
- Quality Certificate - Lot No.01119046
- Quality Certificate - Lot No.35118016
- Quality Certificate - Lot No.33018028