More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2L Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile, 1/bag, 2/case
Product Number11460
Learn More
Corning closed system Erlenmeyer flasks will both reduce contamination risk and enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation.
Flask:
- Polycarbonate construction: USP Class VI material
- Molded-in graduations for accuracy (+/-5%)
Aseptic Transfer Cap:
- Chemically resistant, heat sealable 1/8” ID, 1/4” OD heat-sealable, flexible tubing
- Male Luer Lok disconnect
- 0.2 µm vent
- 20” tubing length, with connector
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$443.22 per case
Less than 10 in Stock
Product Number | 11460 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cap Style | Not vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Feature | Disposable |
Capacity | 2 L |
Flask Style | Erlenmeyer |
Top Style | Threaded Or Not |
Baffles | No |
- Quality Certificate - Lot No.05924031
- Quality Certificate - Lot No.35023005
- Quality Certificate - Lot No.30323005
- Quality Certificate - Lot No.13023039
- Quality Certificate - Lot No.10623005
- Quality Certificate - Lot No.34122006
- Quality Certificate - Lot No.29922006
- Quality Certificate - Lot No.08922022
- Quality Certificate - Lot No.07322006
- Quality Certificate - Lot No.04822006
- Quality Certificate - Lot No.25921003
- Quality Certificate - Lot No.29420041
- Quality Certificate - Lot No.20920052
- Quality Certificate - Lot No.17720024
- Quality Certificate - Lot No.35319035
- Quality Certificate - Lot No.32419038
- Quality Certificate - Lot No.26319027
- Quality Certificate - Lot No.21319045
- Quality Certificate - Lot No.09519045
- Quality Certificate - Lot No.03219018
- Quality Certificate - Lot No.31918027
- Quality Certificate - Lot No.29817023
- Quality Certificate - Lot No.09417018
- Quality Certificate - Lot No.16616014
- Quality Certificate - Lot No.34115019
- Quality Certificate - Lot No.28515018
- Quality Certificate - Lot No.22513007
- Quality Certificate - Lot No.07013037
- Quality Certificate - Lot No.Generic