text.skipToContent text.skipToNavigation
We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® 2L Polycarbonate Erlenmeyer Flask with 1/4 Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile, 1/bag, 2/case

Product Number 11465
E-mail


Corning closed system Erlenmeyer flasks will both reduce contamination risk and enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation and is nonpyrogenic and RNase-/DNase-free.

Flask:

  • Polycarbonate construction: USP Class VI material
  • Molded-in graduations for accuracy (+/-5%)

Aseptic Transfer Cap:

  • Chemically resistant, heat sealable, heat-sealable, flexible tubing, 1/4” ID x 3/8” OD
  • Male Luer Lok Disconnect
  • 36” tubing length, with connector



$387.51 per case

Out of Stock

Details
Product Number   11465
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Cap Style   Aseptic transfer caps  
Cap Material   Polypropylene  
Cap Color   Orange  
Feature   Disposable  
Capacity   2 L  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   No  
Specifications Documents