
Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
产品编号431520

Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Fernbach design increases surface area for gas exchange
- Made from optically-clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
已添加至购物车
现货
详情
产品编号 | 431520 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Capacity | 3000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
产品规格文件
可用的证书
- 质量证书 – 批号 18724003
- 质量证书 – 批号 07724002
- 质量证书 – 批号 05224001
- 质量证书 – 批号 31523003
- 质量证书 – 批号 31523002
- 质量证书 – 批号 26823001
- 质量证书 – 批号 17522004
- 质量证书 – 批号 10522003
- 质量证书 – 批号 03422002
- 质量证书 – 批号 03222001
- 质量证书 – 批号 28721004
- 质量证书 – 批号 18021003
- 质量证书 – 批号 13321002
- 质量证书 – 批号 13321001
- 质量证书 – 批号 24020005
- 质量证书 – 批号 24020004
- 质量证书 – 批号 16220003
- 质量证书 – 批号 16220002
- 质量证书 – 批号 13420001
- 质量证书 – 批号 35419004
- 质量证书 – 批号 29719003
- 质量证书 – 批号 29419002
- 质量证书 – 批号 19319001
- 质量证书 – 批号 28317005
- 质量证书 – 批号 25617004
- 质量证书 – 批号 22917003
- 质量证书 – 批号 20817002
- 质量证书 – 批号 04917001
- 质量证书 – 批号 29516002
- 质量证书 – 批号 19616001