Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 4L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles
Product Number4446-4L
Learn More
Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$604.04 per case
Out of Stock
Product Number | 4446-4L |
Qty./Pk | 2 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Capacity | 4000 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 360 mm (approx.) |
O.D. | 206 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
- Quality Certificate - Lot No.27122008
- Quality Certificate - Lot No.21322067
- Quality Certificate - Lot No.18922018
- Quality Certificate - Lot No.32921004
- Quality Certificate - Lot No.25320029
- Quality Certificate - Lot No.21720011
- Quality Certificate - Lot No.20420015
- Quality Certificate - Lot No.35219310
- Quality Certificate - Lot No.19719037
- Quality Certificate - Lot No.33318001
- Quality Certificate - Lot No.33018091
- Quality Certificate - Lot No.30318896
- Quality Certificate - Lot No.20518991
- Quality Certificate - Lot No.35617707
- Quality Certificate - Lot No.31917939
- Quality Certificate - Lot No.27617779
- Quality Certificate - Lot No.17417781
- Quality Certificate - Lot No.11817899
- Quality Certificate - Lot No.05317001
- Quality Certificate - Lot No.17013003
- Quality Certificate - Lot No.16513001
- Quality Certificate - Lot No.04913003
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.13506002
- Quality Certificate - Lot No.09108999