More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Cell-Tak™ Cell and Tissue Adhesive, 5mg
Product Number354241
Learn More
(This is suggested replacement for 354242)
Corning® Cell-Tak™ Cell and Tissue Adhesive, 5 mg, is used to attach cells or tissue sections to many types of surfaces, including plastic, glass, metal, FEP Polymer, and biological materials.
Quality
Dopa: Protein ratio > 0.05
Source
Polyphenolic proteins secreted by Mytilus edulis
Molecular Weight
110-140 kD.
Preparation and Storage
Stable for at least three months at 2° to 8°C. Do not freeze.
Handling
Recommended concentration - 1-5 µg/cm² of growth surface depending on cell type (guidelines for coating included with product).
Formulation
As a liquid in 5% acetic acid
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$1,022.58 per each
Out of Stock
Product Number | 354241 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 5 mg |
Source | Mytilus edulis |
Formulation | As a liquid in 5% acetic acid |
- Quality Certificate - Lot No.9217014
- Quality Certificate - Lot No.9084016
- Quality Certificate - Lot No.8218001
- Quality Certificate - Lot No.8023346
- Quality Certificate - Lot No.8008756
- Quality Certificate - Lot No.7268003
- Quality Certificate - Lot No.7128008
- Quality Certificate - Lot No.7100009
- Quality Certificate - Lot No.6270002
- Quality Certificate - Lot No.6207003
- Quality Certificate - Lot No.6020321
- Quality Certificate - Lot No.5271006
- Quality Certificate - Lot No.5203001
- Quality Certificate - Lot No.4297001
- Quality Certificate - Lot No.4041002
- Quality Certificate - Lot No.3066003
- Quality Certificate - Lot No.2161002
- Quality Certificate - Lot No.2038005
- Quality Certificate - Lot No.1173002
- Quality Certificate - Lot No.1125006
- Quality Certificate - Lot No.0269001
- Quality Certificate - Lot No.0055010