Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1750cm² Polystyrene Roller Bottle with Easy Grip Cap, 10 per Bag, 20 per Case
Product Number430699

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$526.66 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430699 |
Qty./Pk | 10 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 1750 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 350 - 525 m (approx.) |
O.D. | 117 mm (approx.) |
Height | 528 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17525568
- Quality Certificate - Lot No.17525083
- Quality Certificate - Lot No.17325082
- Quality Certificate - Lot No.17125081
- Quality Certificate - Lot No.17025080
- Quality Certificate - Lot No.16825079
- Quality Certificate - Lot No.16625078
- Quality Certificate - Lot No.16525566
- Quality Certificate - Lot No.16425077
- Quality Certificate - Lot No.16325076
- Quality Certificate - Lot No.16025565
- Quality Certificate - Lot No.16025075
- Quality Certificate - Lot No.15925074
- Quality Certificate - Lot No.15825564
- Quality Certificate - Lot No.15725073
- Quality Certificate - Lot No.15525563
- Quality Certificate - Lot No.15525072
- Quality Certificate - Lot No.15325071
- Quality Certificate - Lot No.15225562
- Quality Certificate - Lot No.15225070
- Quality Certificate - Lot No.15025561
- Quality Certificate - Lot No.15025069
- Quality Certificate - Lot No.14525560
- Quality Certificate - Lot No.14325068
- Quality Certificate - Lot No.14225559
- Quality Certificate - Lot No.14225067
- Quality Certificate - Lot No.14025558
- Quality Certificate - Lot No.14025066
- Quality Certificate - Lot No.13825557
- Quality Certificate - Lot No.13825065