More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Intestinal Epithelium Differentiation Medium, 250 mL, 2/Pack
Product Number355357
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® Intestinal Epithelium Differentiation Medium (formerly Entero-STIM), 250 mL, promotes the rapid differentiation of intestinal epithelium in vitro, 2/pack (same as Cat. #30357M)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$87.31 per each
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 355357 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Specifications Documents