- High torque, low rpm stirrer designed to maintain constant low speed.
- Gearhead stirrer delivers 14.5 in lbs of torque.
- Maximum speed is 350 rpm.
- Weight of motor is 9 lbs (4.1kg).
- Available with 120VAC 60 Hz or 230VAC 50Hz.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
More products coming back in stock every day! See our shopping list. for available high demand items.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
402645 | Corning® Reusable Spinner Direct Top Drive Motor, 230VAC 50Hz | 1 / Pk | 1 / Cs | Corning® | $2,329.84 | per case |