text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin Plates

E-mail

For some applications, the use of a combination of ECM proteins, such as Laminin (LM) and Fibronectin (HFN) or LM and attachment factors such as Poly-D-Lysine (PDL) or Poly-L-Orinthine (PLO) has been shown superior to the use of either alone. Corning BioCoat PDL/LM and PLO/LM Cultureware is suitable for culturing many different types of Peripheral Nervous System (PNS) and Central Nervous System (CNS) networks and is useful for promoting neural cell attachment and differentiation. Corning BioCoat LM/HFN Cultureware provides an in vitro environment that promotes cell attachment and extensive process formation.

Applications include:

  • Enhancement of neuronal cell attachment to plastic and glass
  • Promotion of neurite outgrowth
  • Culture of glial cells as a feeder layer for neurons
  • Construction of neural cell model systems to study CNS function, development, and diseases

Source

  • PDL, synthetic (MW 75-150 kD)
  • PLO, synthetic (MW 30-70 kD)
  • Laminin, EHS mouse tumor
  • Fibronectin, human plasma
  • NOTE: Source material tested for hepatitis B antigen and HIV-1 antibody.
  • Quality Control

    • PDL/LM and PLO/LM tested for ability to initiate differentiation (neurite outgrowth) of NG-108 rat glioma/mouse neuroblastoma cells
    • LM/HFN tested for receptor agonist induced changes in intracellular calcium using Fluo-3A (a long wavelength fluorescent calcium indicator) in primary rat cortical neuron enriched cultures
    • Tested and found negative for bacteria and fungi

    Storage

  • 2° to 8°C. Do not freeze.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354619 Poly-D-Lysine/Laminin 24-well Clear Flat Bottom TC-Treated Multiwell Plate, with Lid, 5/Case   1 / Pk     5 / Cs     Corning®   $175.95 per case