
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 10,000 MWCO Membrane, 25/Case
Product Number431483

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 6 for samples up to 6 mL
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 6 concentrators can be used with either swinging bucket or fixed angle rotors minimum rotor angle is 25º.
Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
$150.95 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 431483 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 6 mL |
Membrane Material | Polyethersulfone |
Membrane | 10,000 MWCO |
Membrane Area | 2.5 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 122 mm |
Diameter | 17 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07025002
- Quality Certificate - Lot No.01825001
- Quality Certificate - Lot No.32324006
- Quality Certificate - Lot No.27124005
- Quality Certificate - Lot No.22124004
- Quality Certificate - Lot No.16324003
- Quality Certificate - Lot No.07424002
- Quality Certificate - Lot No.07424001
- Quality Certificate - Lot No.34923010
- Quality Certificate - Lot No.27623009
- Quality Certificate - Lot No.26923008
- Quality Certificate - Lot No.22023007
- Quality Certificate - Lot No.19223006
- Quality Certificate - Lot No.16423005
- Quality Certificate - Lot No.16323004
- Quality Certificate - Lot No.10123003
- Quality Certificate - Lot No.05623002
- Quality Certificate - Lot No.03223001
- Quality Certificate - Lot No.31822006
- Quality Certificate - Lot No.23522005
- Quality Certificate - Lot No.08322004
- Quality Certificate - Lot No.05922003
- Quality Certificate - Lot No.03822007
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.30021006
- Quality Certificate - Lot No.27221005
- Quality Certificate - Lot No.22821005
- Quality Certificate - Lot No.18721004
- Quality Certificate - Lot No.15321003
- Quality Certificate - Lot No.14621002