Organoid Counting Software for the Corning® Cell Counter
Product Number6749-OC
The Organoid counting software ships with a 0.2mm, 20uL, counting chamber and an alphanumeric access code. This software extension enables Corning Cell Counter operators to capture rapid data of 3D cell cultures based on the structure’s morphology. Results are viewed within the intuitive application interface or remotely accessible by utilizing the cloud login. Unlimited storage.
- Accurate – powered by machine learning artificial intelligence
- Multi-informative – organoids per milliliter of solution and surface area data
- Fast – three-second analysis* utilizing cloud-based processing
- Cost-efficient and versatile – compatible with standard 0.1 mm counting chambers and 0.2 mm counting chambers. No consumables required.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6749-OC |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
Specifications Documents
Compatible Accessories