Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Griffin Low Form 100 mL Beaker, Graduated
Product Number1000-100
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![PYREX® Griffin Low Form 100 mL Beaker, Graduated](https://www.corning.com/catalog/cls/products/p/pyrexLFBeakerDSG/1000-100/images/A1000-100_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
100 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960. For PYREX® beaker covers, see catalog no. 9985.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$242.14 per case
In Stock
Product Number | 1000-100 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Beaker Style | Griffin |
Graduation Increment | 10 mL |
Height | 72 mm (approx.) |
O.D. | 50 mm (approx.) |
Graduation Range | 20 mL - 80 mL |
- Quality Certificate - Lot No.18324028
- Quality Certificate - Lot No.16324039
- Quality Certificate - Lot No.08124045
- Quality Certificate - Lot No.00824055
- Quality Certificate - Lot No.33523035
- Quality Certificate - Lot No.27523015
- Quality Certificate - Lot No.25723054
- Quality Certificate - Lot No.21323021
- Quality Certificate - Lot No.18223003
- Quality Certificate - Lot No.17923030
- Quality Certificate - Lot No.06623012
- Quality Certificate - Lot No.01123021
- Quality Certificate - Lot No.33522010
- Quality Certificate - Lot No.32122017
- Quality Certificate - Lot No.27622101
- Quality Certificate - Lot No.27022006
- Quality Certificate - Lot No.21322025
- Quality Certificate - Lot No.21022044
- Quality Certificate - Lot No.12222045
- Quality Certificate - Lot No.09422008
- Quality Certificate - Lot No.07822001
- Quality Certificate - Lot No.03322001
- Quality Certificate - Lot No.34921019
- Quality Certificate - Lot No.30521004
- Quality Certificate - Lot No.28121013
- Quality Certificate - Lot No.23121044
- Quality Certificate - Lot No.18321005
- Quality Certificate - Lot No.17321026
- Quality Certificate - Lot No.12321024
- Quality Certificate - Lot No.11921017