Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Griffin Low Form 2L Beaker, Double Scale, Graduated
Product Number1000-2L
![PYREX® Griffin Low Form 2L Beaker, Double Scale, Graduated](https://www.corning.com/catalog/cls/products/p/pyrexLFBeakerDSG/1000-2L/images/A1000-2L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
(This is the suggested replacement for 1000-1XL)
2L beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985. Reference: ASTM E-960.
$215.54 per case
Out of Stock
Product Number | 1000-2L |
Qty./Pk | 4 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Capacity | 2 L |
Beaker Style | Griffin |
Graduation Increment | 100 mL |
Height | 193 mm (approx.) |
O.D. | 131 mm (approx.) |
Graduation Range | 200 - 1800 mL |
- Quality Certificate - Lot No.11724002
- Quality Certificate - Lot No.00324002
- Quality Certificate - Lot No.13523002
- Quality Certificate - Lot No.32022002
- Quality Certificate - Lot No.23722002
- Quality Certificate - Lot No.20122002
- Quality Certificate - Lot No.09622002
- Quality Certificate - Lot No.28021002
- Quality Certificate - Lot No.21021002
- Quality Certificate - Lot No.16221002
- Quality Certificate - Lot No.11721002
- Quality Certificate - Lot No.15020002
- Quality Certificate - Lot No.02420002
- Quality Certificate - Lot No.29119002
- Quality Certificate - Lot No.19619002
- Quality Certificate - Lot No.17619002
- Quality Certificate - Lot No.10219002
- Quality Certificate - Lot No.05619002
- Quality Certificate - Lot No.29618002
- Quality Certificate - Lot No.20718002
- Quality Certificate - Lot No.11818002
- Quality Certificate - Lot No.34817002
- Quality Certificate - Lot No.22617002
- Quality Certificate - Lot No.22216002
- Quality Certificate - Lot No.10316002
- Quality Certificate - Lot No.08816002
- Quality Certificate - Lot No.07516002
- Quality Certificate - Lot No.32315002
- Quality Certificate - Lot No.23215008
- Quality Certificate - Lot No.20215006