
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Plastic Low Form 1L Beaker, Polypropylene, Graduated
Product Number1000P-1L

Translucent polypropylene beakers printed with blue graduations.
$102.83 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1000P-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Capacity | 1 L |
Beaker Style | Griffin |
Graduation Increment | 100 mL |
Height | 148 mm (approx.) |
O.D. | 106 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06225001
- Quality Certificate - Lot No.03425001
- Quality Certificate - Lot No.00725001
- Quality Certificate - Lot No.22224001
- Quality Certificate - Lot No.10924001
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.24423001
- Quality Certificate - Lot No.34222001
- Quality Certificate - Lot No.28422001
- Quality Certificate - Lot No.24122001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.35421001
- Quality Certificate - Lot No.27421001
- Quality Certificate - Lot No.11821001
- Quality Certificate - Lot No.09621001
- Quality Certificate - Lot No.04021001
- Quality Certificate - Lot No.01421001
- Quality Certificate - Lot No.21920001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.19619001
- Quality Certificate - Lot No.14119001
- Quality Certificate - Lot No.12719001
- Quality Certificate - Lot No.08019001
- Quality Certificate - Lot No.35118001
- Quality Certificate - Lot No.33318999
- Quality Certificate - Lot No.29618001
- Quality Certificate - Lot No.26818001
- Quality Certificate - Lot No.19718001
- Quality Certificate - Lot No.07818001
- Quality Certificate - Lot No.04318001