Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
More products coming back in stock every day! See our shopping list. for available high demand items.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
3281 | Corning® 33 mm Vented Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and 50 mm Filter with 0.2 µm Pore Hydrophobic Membrane | 1 / Pk | 5 / Cs | Corning® | $442.53 | per case | |
3282 | Corning® 33 mm Polyethylene Filling Cap with 1/8“ (3.2 mm) ID Tubing and a Female Luer 1/8“ (3.2 mm) Hose Barb with a Male Luer Lock Plug | 1 / Pk | 5 / Cs | Corning® | $293.28 | per case | |
3283 | Corning® 33 mm Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and a 5/16“ (7.94 mm) ID Barbed Fitting | 1 / Pk | 5 / Cs | Corning® | $324.29 | per case | |
3284 | Corning® 33 mm Vented Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing and 37 mm Filter with Hydrophobic Glass Fiber Filter | 1 / Pk | 4 / Cs | Corning® | $417.62 | per case | |
3328 | Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Male MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $306.75 | per case | |
3329 | Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Male MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $318.20 | per case | |
3333 | Corning® 33 mm Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap | 1 / Pk | 4 / Cs | Corning® | $316.02 | per case | |
3334 | Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Female MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $303.72 | per case | |
3339 | Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Female MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $303.72 | per case |