text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

Corning® Disposable Aseptic Transfer Cap for Corning® CellSTACK Culture Chambers

E-mail

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3282 Corning® 33 mm Polyethylene Filling Cap with 1/8“ (3.2 mm) ID Tubing and a Female Luer 1/8“ (3.2 mm) Hose Barb with a Male Luer Lock Plug   1 / Pk     5 / Cs     Corning®   $293.28 per case
3283 Corning® 33 mm Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and a 5/16“ (7.94 mm) ID Barbed Fitting   1 / Pk     5 / Cs     Corning®   $324.29 per case
3328 Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Male MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $306.75 per case
3329 Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Male MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $318.20 per case
3333 Corning® 33 mm Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap   1 / Pk     4 / Cs     Corning®   $316.02 per case
3334 Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Female MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $303.72 per case
3339 Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Female MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $303.72 per case