text.skipToContent text.skipToNavigation

Corning® Disposable Aseptic Transfer Cap for Corning® CellSTACK Culture Chambers

E-mail

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3281 Corning® 33 mm Vented Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and 50 mm Filter with 0.2 µm Pore Hydrophobic Membrane   1 / Pk     5 / Cs     Corning®   $454.97 per case
3283 Corning® 33 mm Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and a 5/16“ (7.94 mm) ID Barbed Fitting   1 / Pk     5 / Cs     Corning®   $333.40 per case