Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 70 mm Polypropylene Cap for 3L Plastic Erlenmeyer Flask
Product Number431363

$203.92 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 431363 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29224002
- Quality Certificate - Lot No.04324001
- Quality Certificate - Lot No.18723001
- Quality Certificate - Lot No.27622003
- Quality Certificate - Lot No.15722002
- Quality Certificate - Lot No.03322001
- Quality Certificate - Lot No.35121006
- Quality Certificate - Lot No.16521004
- Quality Certificate - Lot No.14121003
- Quality Certificate - Lot No.03921002
- Quality Certificate - Lot No.00821001
- Quality Certificate - Lot No.36520004
- Quality Certificate - Lot No.34620003
- Quality Certificate - Lot No.09320002
- Quality Certificate - Lot No.05820001
- Quality Certificate - Lot No.30119003
- Quality Certificate - Lot No.24019002
- Quality Certificate - Lot No.17119001
- Quality Certificate - Lot No.28418006
- Quality Certificate - Lot No.24018005
- Quality Certificate - Lot No.19118004
- Quality Certificate - Lot No.15018003
- Quality Certificate - Lot No.07918002
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.32417003
- Quality Certificate - Lot No.19517002
- Quality Certificate - Lot No.00317001
- Quality Certificate - Lot No.25816003
- Quality Certificate - Lot No.19416002
- Quality Certificate - Lot No.10916001