More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® GL45 3-Hole Delivery, Red High Temperature (180°C) PBT
Product Number1395-45DC
![Corning® GL45 3-Hole Delivery, Red High Temperature (180°C) PBT](https://www.corning.com/catalog/cls/products/p/pyrexBottleStorageScrewCaps/1395-45DC/images/1395-45dc_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The red Corning® polybutylene terephthalate (PBT) high temperature caps have 3 holes with 1/8" OD tubing. No need to precut tubing to reach the reservoir bottom, just a quick quarter turn of the lock nut (from outside the reservoir) allows positioning of PTFE tubing at any depth. These delivery caps have a GL45 thread, can be dry heat sterilized at up to 180°C and have a Polytetrafluorethylene (PTFE) liner for efficient sealing.
$248.13 per case
Less than 10 in Stock
Product Number | 1395-45DC |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | Polybutylene terephthalate |
Cap Color | Red |
Color | Red |
Sterile | No |
- Quality Certificate - Lot No.03123006
- Quality Certificate - Lot No.12422006
- Quality Certificate - Lot No.11622006
- Quality Certificate - Lot No.07022002
- Quality Certificate - Lot No.06922001
- Quality Certificate - Lot No.36521002
- Quality Certificate - Lot No.25321001
- Quality Certificate - Lot No.13121001
- Quality Certificate - Lot No.02020001
- Quality Certificate - Lot No.31619001
- Quality Certificate - Lot No.22419001
- Quality Certificate - Lot No.05019001
- Quality Certificate - Lot No.11718001
- Quality Certificate - Lot No.23717001
- Quality Certificate - Lot No.05217002
- Quality Certificate - Lot No.03817001
- Quality Certificate - Lot No.01317002
- Quality Certificate - Lot No.34216001
- Quality Certificate - Lot No.28416001
- Quality Certificate - Lot No.24416002
- Quality Certificate - Lot No.18016001
- Quality Certificate - Lot No.17316001
- Quality Certificate - Lot No.04716002
- Quality Certificate - Lot No.05515001
- Quality Certificate - Lot No.27214001
- Quality Certificate - Lot No.23814001
- Quality Certificate - Lot No.23114002
- Quality Certificate - Lot No.22714001
- Quality Certificate - Lot No.22414001
- Quality Certificate - Lot No.21814002