Low actinic stained glass provides protection for materials sensitive to light. The protective color is an integral part of the flask, which retains the mechanical strength, chemical stability, and thermal resistance of PYREX brand labware.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Low actinic stained glass provides protection for materials sensitive to light. The protective color is an integral part of the flask, which retains the mechanical strength, chemical stability, and thermal resistance of PYREX brand labware.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 55640-10 | PYREX® Low Actinic 10 mL Class A Volumetric Flask with Glass Standard Taper Stopper | 12 / Pk | 12 / Cs | PYREX® | $623.11 | per case | |
| 55640-100 | PYREX® Low Actinic 100 mL Class A Volumetric Flasks with Glass Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $812.31 | per case | |
| 55640-1L | PYREX® Low Actinic 1L Class A Volumetric Flask with Glass Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | $198.99 | per case | |
| 55640-200 | PYREX® Low Actinic 200 mL Class A Volumetric Flask with Glass Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $822.79 | per case | |
| 55640-25 | PYREX® Low Actinic 25 mL Class A Volumetric Flask with Glass Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $713.82 | per case | |
| 55640-250 | PYREX® Low Actinic 250 mL Class A Volumetric Flask with Glass Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $764.80 | per case | |
| 55640-2L | PYREX® Low Actinic 2L Class A Volumetric Flask with Glass Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | $229.65 | per case | |
| 55640-50 | PYREX® Low Actinic 50 mL Class A Volumetric Flask with Glass Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $811.17 | per case | |
| 55640-500 | PYREX® Low Actinic 500 mL Class A Volumetric Flask with Glass Standard Taper Stopper | 1 / Pk | 1 / Cs | PYREX® | $162.80 | per case |