Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Filtering Flask without Sidearm Tubulation
Product Number5320-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® flasks, without tubulations, are blown in special molds in shapes designed to give maximum mechanical strength
- Marked to avoid confusion with similar sizes of Erlenmeyer flasks
- Graduated to show their approximate capacity
- Permanent white enamel graduations and marking spots
- Beaded rim uses a No. 7 rubber stopper

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$942.88 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5320-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 50 mL |
Rubber Stopper No. | 7 |
Height | 184 mm (approx.) |
O.D. | 106 mm (approx.) |
Flask Style | Filtering |
Flask Feature | Heavy wall |
Tubulation Style | None |
Sterile | No |
Graduation Range | 150 - 500 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08825004
- Quality Certificate - Lot No.34024067
- Quality Certificate - Lot No.29524002
- Quality Certificate - Lot No.24324053
- Quality Certificate - Lot No.12724049
- Quality Certificate - Lot No.01724034
- Quality Certificate - Lot No.27623288
- Quality Certificate - Lot No.30722097
- Quality Certificate - Lot No.25022224
- Quality Certificate - Lot No.22022067
- Quality Certificate - Lot No.19422065
- Quality Certificate - Lot No.07522072
- Quality Certificate - Lot No.34121011
- Quality Certificate - Lot No.32021002
- Quality Certificate - Lot No.29921018
- Quality Certificate - Lot No.04120051
- Quality Certificate - Lot No.01420026
- Quality Certificate - Lot No.33119076
- Quality Certificate - Lot No.06319030
- Quality Certificate - Lot No.00419102
- Quality Certificate - Lot No.30918036
- Quality Certificate - Lot No.06517067
- Quality Certificate - Lot No.30716161
- Quality Certificate - Lot No.20116116
- Quality Certificate - Lot No.13116039
- Quality Certificate - Lot No.01216064
- Quality Certificate - Lot No.28515062
- Quality Certificate - Lot No.20915053
- Quality Certificate - Lot No.15315012
- Quality Certificate - Lot No.14615036