text.skipToContent text.skipToNavigation

PYREX® Heavy Wall Filtering Flask with Replaceable Tubulation

E-mail

These heavy wall flasks have seated a bent, removable plastic tubulation in a grommet. Should the flask be upset, the grommet acts as a shock absorber. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords an excellent fit for rubber stoppers of appropriate size. Tubulation O.D. is approximately 12.5 mm.



Cat. No. 5341-PTO replacement sidearm tubulation.

Choose your specification

Capacity
View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5341-4L PYREX® 4L Heavy Wall Filtering Flasks with Replaceable Tubulation   1 / Pk     4 / Cs     PYREX®   $776.35 per case