More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 200 mL Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number65640-200
Learn More
Flask features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. The graduation mark is easy to read. Supplied with standard taper PYREX stopper.
For stopper only, see Cat. No. 7650.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,133.37 per case
Out of Stock
Product Number | 65640-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.1 mL |
Standard Taper Stopper No. | 13 |
Height | 214 mm (approx.) |
O.D. | 74 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | PYREXPLUS coated |