Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Short Neck Boiling Flask, Round Bottom, 19/22 Standard Taper Joint
Product Number4320B-250
With full length joints, but with short necks.
The 100, 250, and 500 mL flasks are replacement parts for organic chemistry kits (Cat. Nos. 6949 through 6949K).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4320B-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Flask Shape | Round bottom |
| Top Style | Standard Taper Joint |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 19/22 |
| Height | 120 mm (approx.) |
| O.D. | 83 mm (approx.) |
| Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31925017
- Quality Certificate - Lot No.27925023
- Quality Certificate - Lot No.26125033
- Quality Certificate - Lot No.14025169
- Quality Certificate - Lot No.10625043
- Quality Certificate - Lot No.03825044
- Quality Certificate - Lot No.02125018
- Quality Certificate - Lot No.31924027
- Quality Certificate - Lot No.21524021
- Quality Certificate - Lot No.20524059
- Quality Certificate - Lot No.34523032
- Quality Certificate - Lot No.33223022
- Quality Certificate - Lot No.28423018
- Quality Certificate - Lot No.16323024
- Quality Certificate - Lot No.13723051
- Quality Certificate - Lot No.11023026
- Quality Certificate - Lot No.02323024
- Quality Certificate - Lot No.30622020
- Quality Certificate - Lot No.25522032
- Quality Certificate - Lot No.23122019
- Quality Certificate - Lot No.15922018
- Quality Certificate - Lot No.13822019
- Quality Certificate - Lot No.10222017
- Quality Certificate - Lot No.06022011
- Quality Certificate - Lot No.04522006
- Quality Certificate - Lot No.32721005
- Quality Certificate - Lot No.25021267
- Quality Certificate - Lot No.22321042
- Quality Certificate - Lot No.14021021
- Quality Certificate - Lot No.07621003