PYREX® 500 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number5640-500
(This is the suggested replacement for 5646-500)
These PYREX® 500 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 19 Standard Taper glass stoppers. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
In Stock
| Product Number | 5640-500 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.2 mL |
| Standard Taper Stopper No. | 19 |
| Height | 287 mm (approx.) |
| O.D. | 100 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
- Quality Certificate - Lot No.29525011
- Quality Certificate - Lot No.24525045
- Quality Certificate - Lot No.21325023
- Quality Certificate - Lot No.18325008
- Quality Certificate - Lot No.14225022
- Quality Certificate - Lot No.01825009
- Quality Certificate - Lot No.34124001
- Quality Certificate - Lot No.31924035
- Quality Certificate - Lot No.24724033
- Quality Certificate - Lot No.18324024
- Quality Certificate - Lot No.13824038
- Quality Certificate - Lot No.10324020
- Quality Certificate - Lot No.07924035
- Quality Certificate - Lot No.33123006
- Quality Certificate - Lot No.22923029
- Quality Certificate - Lot No.16023066
- Quality Certificate - Lot No.13123051
- Quality Certificate - Lot No.07623014
- Quality Certificate - Lot No.03923004
- Quality Certificate - Lot No.01423017
- Quality Certificate - Lot No.33322043
- Quality Certificate - Lot No.30122032
- Quality Certificate - Lot No.26422031
- Quality Certificate - Lot No.21322033
- Quality Certificate - Lot No.14822016
- Quality Certificate - Lot No.11522021