Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 125 mL Heavy Duty Distilling Flask
Product Number4620-125
(This is the suggested replacement for 4620-50.)
These 125 mL heavy duty PYREX® distilling flasks are suitable for microchemical applications. The sidearm is located approximately 137mm from the bottom of the flask to meet the requirements of ASTM E-1405 and can be used in ASTM tests D-86, D-233 and D-447. Adaptable for use with thermometers calibrated for 76mm immersion. Flasks take a No. 2 rubber stopper.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$800.43 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4620-125 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Flask Shape | Round bottom |
| Top Style | Beaded rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Feature | Reusable |
| Rubber Stopper No. | 2 |
| Height | 214 mm (approx.) |
| O.D. | 69 mm (approx.) |
| Sidearm Length | 100 mm (approx.) |
| Sidearm O.D. | 7 mm (approx.) |
| Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18325037
- Quality Certificate - Lot No.17925016
- Quality Certificate - Lot No.33724008
- Quality Certificate - Lot No.26224245
- Quality Certificate - Lot No.02324127
- Quality Certificate - Lot No.26923039
- Quality Certificate - Lot No.16423069
- Quality Certificate - Lot No.10423008
- Quality Certificate - Lot No.06623060
- Quality Certificate - Lot No.05823033
- Quality Certificate - Lot No.35622001
- Quality Certificate - Lot No.26922019
- Quality Certificate - Lot No.11822016
- Quality Certificate - Lot No.03720084
- Quality Certificate - Lot No.02120035
- Quality Certificate - Lot No.20419058
- Quality Certificate - Lot No.22618026
- Quality Certificate - Lot No.13618027
- Quality Certificate - Lot No.34017048
- Quality Certificate - Lot No.30617081
- Quality Certificate - Lot No.15917085
- Quality Certificate - Lot No.21516027
- Quality Certificate - Lot No.12816014
- Quality Certificate - Lot No.00516002
- Quality Certificate - Lot No.35015020
- Quality Certificate - Lot No.30615040
- Quality Certificate - Lot No.30415018
- Quality Certificate - Lot No.06915087
- Quality Certificate - Lot No.24414066
- Quality Certificate - Lot No.24014057