Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Replacement 1L Two Neck Boiling Flask
Product Number4968-1L
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® Replacement 1L Two Neck Boiling Flask](https://www.corning.com/catalog/cls/products/4/4968-1L/images/4968-1L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This specially designed PYREX® 1L boiling flask is a replacement part for the PYREX® Cyanide Distilling Apparatus (No. 3350-C)
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$153.71 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4968-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | No stopper |
Feature | Reusable |
Flask Style | Distilling |
Specifications Documents