More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Bumper Guards for 1L Cylinder
Product Number3066-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This PYREX® bumper guard is a polyethylene shock absorbing ring designed to reduce breakage of 1L cylinders. For best results, slide the ring toward the top to absorb shock should the cylinder be accidentally upset.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$5.28 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3066-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06124087
- Quality Certificate - Lot No.04524019
- Quality Certificate - Lot No.31223069
- Quality Certificate - Lot No.28423022
- Quality Certificate - Lot No.31322004
- Quality Certificate - Lot No.13922018
- Quality Certificate - Lot No.08322018
- Quality Certificate - Lot No.35421053
- Quality Certificate - Lot No.30521044
- Quality Certificate - Lot No.28421008
- Quality Certificate - Lot No.26121011
- Quality Certificate - Lot No.16821043
- Quality Certificate - Lot No.13821030
- Quality Certificate - Lot No.06421031
- Quality Certificate - Lot No.05021038
- Quality Certificate - Lot No.33620023
- Quality Certificate - Lot No.02220038
- Quality Certificate - Lot No.06019106
- Quality Certificate - Lot No.26818008
- Quality Certificate - Lot No.03818133
- Quality Certificate - Lot No.00218074
- Quality Certificate - Lot No.24417009
- Quality Certificate - Lot No.07417055
- Quality Certificate - Lot No.03217060
- Quality Certificate - Lot No.00417069
- Quality Certificate - Lot No.31316059
- Quality Certificate - Lot No.28116078
- Quality Certificate - Lot No.24616027
- Quality Certificate - Lot No.22816031
- Quality Certificate - Lot No.20416082