text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® MaxyClear SnapLock Microcentrifuge Tubes

E-mail

Axygen MaxyClear microcentrifuge tubes are available in a variety of colors. Axygen Maxymum Recovery® surface and sterile options are also available. SnapLock microcentrifuge tubes have frosted cap surfaces and frosted side panels, ideal for labeling. Each cap features a piercing port in the center of the cap. Microcentrifuge tubes with no caps are available for some sizes.

  • 0.6 mL, 1.5 mL, and 2.0 mL clear microcentrifuge tubes are boil proof. Colored tubes are not boil-proof.
  • Co-polymer tubes offer exceptional strength and chemical resistance. Not to be autocalvable or boil-proof.
  • Clear microcentrifuge tubes are boil-proof. Colored tubes are not boil-proof.
  • Maximum G-force is 14,000 RCF.
  • RNase-/DNase-free and nonpyrogenic
  • Sterility Assurance Level (SAL) of 10⁻⁶
  • Color - Assorted: Each pack contains a mixture of blue, green, violet, orange, red, and yellow.
  • Clear microcentrifuge tubes are boil-proof. Colored tubes are not boil-proof.
  • Color - Spectrum: 2 packs each of blue, green, orange, red, and yellow.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MCT-200-O Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   $188.50 per case