Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
Product NumberSCT-150-C-S
Axygen® 1.5 mL Conical bottom, Screw Cap Tubes feature screw caps that provide a tight secure seal.
Will withstand up to 20,000 RCF Screw cap contains O-rings to assure efficient sealing and avoid evaporation RNase-/DNase-free Nonpyrogenic
$802.27 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | SCT-150-C-S |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Cap Style | Screw cap |
| Sterile | Yes |
| Self Standing | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33025952
- Quality Certificate - Lot No.32025001
- Quality Certificate - Lot No.29325001
- Quality Certificate - Lot No.28825952
- Quality Certificate - Lot No.28725951
- Quality Certificate - Lot No.26225001
- Quality Certificate - Lot No.23625001
- Quality Certificate - Lot No.23025951
- Quality Certificate - Lot No.21025953
- Quality Certificate - Lot No.18825001
- Quality Certificate - Lot No.15325001
- Quality Certificate - Lot No.04925001
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.01325001
- Quality Certificate - Lot No.35324001
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.31124951
- Quality Certificate - Lot No.29824001
- Quality Certificate - Lot No.23724001
- Quality Certificate - Lot No.14124001
- Quality Certificate - Lot No.13724951
- Quality Certificate - Lot No.13424952
- Quality Certificate - Lot No.07924001
- Quality Certificate - Lot No.06124952
- Quality Certificate - Lot No.02624001
- Quality Certificate - Lot No.32023001
- Quality Certificate - Lot No.28423001
- Quality Certificate - Lot No.26523001
- Quality Certificate - Lot No.23523001
- Quality Certificate - Lot No.20723951