
Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
产品编号352057


These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
产品编号 | 352057 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 14 mL |
Sterile | Yes |
O.D. | 17 mm |
Product Material | Polystyrene |
Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 08325162
- 质量证书 – 批号 08325161
- 质量证书 – 批号 08325155
- 质量证书 – 批号 08325153
- 质量证书 – 批号 07625072
- 质量证书 – 批号 07625071
- 质量证书 – 批号 07625070
- 质量证书 – 批号 07625069
- 质量证书 – 批号 06925081
- 质量证书 – 批号 06925080
- 质量证书 – 批号 06525034
- 质量证书 – 批号 06325018
- 质量证书 – 批号 06225037
- 质量证书 – 批号 06225022
- 质量证书 – 批号 05625012
- 质量证书 – 批号 05525121
- 质量证书 – 批号 05425001
- 质量证书 – 批号 05325002
- 质量证书 – 批号 05225001
- 质量证书 – 批号 05125001
- 质量证书 – 批号 05025002
- 质量证书 – 批号 04925002
- 质量证书 – 批号 04825055
- 质量证书 – 批号 04425001
- 质量证书 – 批号 04325012
- 质量证书 – 批号 04225002
- 质量证书 – 批号 04125052
- 质量证书 – 批号 03625002
- 质量证书 – 批号 03525001
- 质量证书 – 批号 03425043