More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well RigiPlate™ PCR Microplate, Full Skirt, Clear, Nonsterile
Product NumberPCR-384-RGD-C
Learn More
Not available for order after May 15, 2024.
Axygen® 384 well skirted RigiPlate PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with cyclic olefin copolymer
- 384-well RigiPlate PCR plate
- Robotic friendly rigid plate with full skirt
- Single notch corner
- Application/Compatibility: Standard thermal cycling, ABI sequencing, automation application
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$740.42 per case
Out of Stock
Product Number | PCR-384-RGD-C |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Axygen® |
Plate Format | 384-well |
Plate Feature | RigiPlate |
Well Shape | Round |
Well Volume | 50 µL |
Sterile | No |
Lids Included | No |
- Quality Certificate - Lot No.14323016
- Quality Certificate - Lot No.11722038
- Quality Certificate - Lot No.11222010
- Quality Certificate - Lot No.06520056
- Quality Certificate - Lot No.08418007
- Quality Certificate - Lot No.08318006
- Quality Certificate - Lot No.05118005
- Quality Certificate - Lot No.05018004
- Quality Certificate - Lot No.05018003
- Quality Certificate - Lot No.04618002
- Quality Certificate - Lot No.31414260
- Quality Certificate - Lot No.06914260
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120301-260
- Quality Certificate - Lot No.111209-260
- Quality Certificate - Lot No.111026-260
- Quality Certificate - Lot No.110509-260
- Quality Certificate - Lot No.101006-260