text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 384-well tips, 10µL, Clear, Non-filtered, Non-sterile, Maxymum Recovery®, SLAS Rack

Product Number VT-384-10-L-R
E-mail


Axygen® offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. The VT-384 Series tips are available in our proprietary low retention; Maxymum Recovery® technology in nonsterile, sterile and filtered and non-filtered formats. Clear polypropylene tips are available in 384-well format designed for Agilent®/Velocity VPrep® and Bravo 384ST, 96ST and 16ST head. Tips are RNase-/DNase-free and nonpyrogenic. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality.


  • Maxymum Recovery technology for ultra-low retention
  • 10 µL Clear Tips
  • 384 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST and 16ST head



  • $3,550.62 per case

    Out of Stock

    Details
    Product Number   VT-384-10-L-R
    Qty./Pk   3840 / Pk  
    Qty./Cs   19200 / Cs  
    Brand   Axygen®  
    Tip Format   384 Tips/Rack  
    Tip   Standard  
    Filter   No  
    Color   Clear  
    Sterile   No  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Autoclavable   No  
    Maximum Volume/Well   10 µL  
    Tip Shape   Round  
    Packaging   SBS Rack  
    Compatibility   Agilent Velocity   
    Tip Feature   Low Retention  
    Series   VT  
    Surface Category   Maxymum Recovery®  
    Packaging Configuration   Single Rack  
    Use With Model   Agilent   
    Model   Velocity  
    Pcs./Cs   50 Racks/Case  
    Specifications Documents