text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 96-well tips, 300µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (5-pack)

Product Number HT-300-CBK-HTR-S-5
E-mail


Axygen® offers a comprehensive line of tips for Hamilton® Microlab® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Conductive black Polypropylene tips are available in 96-well hanging tip rack and nested tip rack and individual deck-seating rack format designed for Hamilton® MICROLAB® STAR, STARlet, STARplus and Nimbus® workstations.

  • 300µL Liquid Level Sensing Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.




$601.69 per case

Out of Stock

Details
Product Number   HT-300-CBK-HTR-S-5
Qty./Pk   480 / Pk  
Qty./Cs   5760 / Cs  
Brand   Axygen®  
Tip Format   96 Tips/Rack  
Tip   Standard  
Filter   No  
Color   Black  
Sterile   Yes  
Packaging Format   96 Tips/Rack, 5 Racks/Pk, 12 Packs/Cs  
Autoclavable   No  
Maximum Volume/Well   300 µL  
Tip Shape   Round  
Packaging   Hanging tip rack  
Compatibility   Hamilton® MICROLAB® STAR , STARlet and STARplus workstations.   
Tip Feature   Conductive  
Series   HT  
Surface Category   Liquid Level Sensing  
Packaging Configuration   5 Racks  
Use With Model   Hamilton   
Pcs./Cs   60 Racks/Case  
Specifications Documents