text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 96-well tips, 1000µL, Clear, Filtered, Sterile, Hanging tip rack (5-pack)

Product Number HTF-1000-C-HTR-S-5
E-mail


Axygen® offers an alternative choice for your Hamilton® STARline system. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack, nested tip rack, and individual deck-seating rack format designed for Hamilton® MICROLAB® STAR, STARlet, STARplus and Nimbus® workstations.

  • 1000 µL Clear Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.




$632.30 per case

Out of Stock

Details
Product Number   HTF-1000-C-HTR-S-5
Qty./Pk   480 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Tip Format   96 Tips/Rack  
Tip   Standard  
Filter   Yes  
Filter Material   Polyethylene  
Color   Clear  
Sterile   Yes  
Packaging Format   96 Tips/Rack, 5 Racks/Pk, 8 Packs/Cs  
Autoclavable   No  
Maximum Volume/Well   1000 µL  
Tip Shape   Round  
Packaging   Hanging tip rack  
Compatibility   Hamilton® MICROLAB® STAR, STARlet and STARplus workstations.   
Tip Feature   Standard  
Series   HT  
Packaging Configuration   5 Racks  
Use With Model   Hamilton   
Pcs./Cs   40 Racks/Case  
Specifications Documents