
Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Hanging Rack (5-packs)
产品编号HTF-50-C-HTR-S-5

The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.
- 10 µL Clear Tips
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations
Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
产品编号 | HTF-50-C-HTR-S-5 |
数量/包 | 480 /包 |
数量/箱 | 5760 /箱 |
品牌 | Axygen® |
系列 | HT |
吸头特性 | Standard |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Hamilton® MICROLAB® STAR , STARlet and STARplus workstations |
结合模型使用 | Hamilton |
包装 | 悬挂吸头管架 |
包装配置 | 5 Racks |
包装规格 | 96支吸头/盒,5盒/包,12包/箱 |
吸头规格 | 96支吸头/盒 |
件/箱 | 60 Racks/Case |
最大容量/孔 | 50 µL |
过滤器 | 是 |
过滤器材料 | 聚乙烯 |
无菌 | 是 |
可高压灭菌 | 没有 |
颜色 | 透明 |