IMPORTANT UPDATE: Some items may be delayed in shipping or out of stock due to extremely high demand.
Limited Use
Select this option to continue as a guest or to order with a credit card at Corning's list price and register your tax-exempt status.
Full Service
Select this option to view your account specific pricing or to order with a purchase order or credit card.

Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product Number RMT-200-C-RAxygen® offers a comprehensive line of tips for Molecular Devices Flexstation automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Black and clear polypropylene tips are available in 384-well format designed for Molecular Devices Flexstation systems.
- 200µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Molecular Devices Flexstation
$364.72 per case
Less than 10 in Stock
Product Number | RMT-200-C-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Tip Format | 96 Tips/Rack |
Tip | Standard |
Filter | No |
Color | Clear |
Sterile | No |
Autoclavable | No |
Maximum Volume/Well | 200 µL |
Tip Shape | Round |
Packaging | SBS Rack |
Compatibility | Molecular Devices Flexstation |
Tip Feature | Standard |
Series | RM |
Packaging Configuration | Single Rack |
Use With Model | Molecular Devices |
Model | Flexstation |