text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, Maxymum Recovery®, SLAS Rack

Product Number PK-200-L-R
E-mail


Axygen® offers a comprehensive line of tips for PerkinElmer® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Black or Clear polypropylene tips are available in 96-well and 384-well format designed for PerkinElmer® Janus®/Evolution P³/Minitrak/PlateTrak® MDT-96 P235, MDT-96 P50 and MDT-384 30 µL head.

  • 200 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Maxymum Recovery®
  • Compatibility: PerkinElmer® Janus®/Evolution P³/Minitrak/PlateTrak® MDT-96 P235 head



$434.45 per case

Out of Stock

Details
Product Number   PK-200-L-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Tip Format   96 Tips/Rack  
Tip   Standard  
Filter   No  
Color   Clear  
Sterile   No  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Autoclavable   No  
Maximum Volume/Well   200 µL  
Tip Shape   Round  
Packaging   SBS Rack  
Compatibility   PerkinElmer   
Tip Feature   Low Retention  
Series   PK  
Surface Category   Maxymum Recovery®  
Packaging Configuration   Single Rack  
Use With Model   PerkinElmer   
Pcs./Cs   50 Racks/Case  
Specifications Documents