text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, Maxymum Recovery®, Non-ANSI Rack

Product Number ZTF-100-L-R-S
E-mail


Axygen® offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.

  • 100 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • Maxymum Recovery®
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head

Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.




$768.75 per case

Out of Stock

Details
Product Number   ZTF-100-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Tip Format   96 Tips/Rack  
Tip   Standard  
Filter   Yes  
Filter Material   Polyethylene  
Color   Clear  
Sterile   Yes  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Autoclavable   No  
Maximum Volume/Well   100 µL  
Tip Shape   Round  
Packaging   Non-SBS Rack  
Compatibility   PerkinElmer , Tecan   
Tip Feature   Low Retention  
Series   ZT  
Surface Category   Maxymum Recovery®  
Packaging Configuration   Single Rack  
Use With Model   PerkinElmer , Tecan   
Pcs./Cs   50 Racks/Case  
Specifications Documents