text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile, Maxymum Recovery®, Non-ANSI Rack

Product Number ZTF-200-L-R-S
E-mail
Axygen® offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.


  • 200 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • Maxymum Recovery®
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head

  • $768.75 per case

    Out of Stock

    Details
    Product Number   ZTF-200-L-R-S
    Qty./Pk   960 / Pk  
    Qty./Cs   4800 / Cs  
    Brand   Axygen®  
    Tip Format   96 Tips/Rack  
    Tip   Standard  
    Filter   Yes  
    Filter Material   Polyethylene  
    Color   Clear  
    Sterile   Yes  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Autoclavable   No  
    Maximum Volume/Well   200 µL  
    Tip Shape   Round  
    Packaging   Non-SBS Rack  
    Compatibility   PerkinElmer , Tecan   
    Tip Feature   Low Retention  
    Series   ZT  
    Surface Category   Maxymum Recovery®  
    Packaging Configuration   Single Rack  
    Use With Model   PerkinElmer , Tecan   
    Pcs./Cs   50 Racks/Case  
    Specifications Documents