- Tip format: 96 tip and 384 tip
- Tip volume range: 25 μL to 200 μL
- Tip material: Clear polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Available options:
- With or without aerosol-resistant filters
- Nonsterile or sterile
- Standard or Axygen® Maxymum Recovery® surface - Compatible heads: HV96, CAS-4200-1 (20 - 150 μL/sec.), LV96, LV384
- Rack format: Non-ANSI (96) and ANSI/SLAS (384)
- Rack material: Polypropylene