text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 96-well Polypropylene PCR Microplate, No Skirt, Elevated Wells, Compatible with MegaBACE Sequencer, Clear, Nonsterile

Product Number PCR-96-MB-C
E-mail


Axygen® 96 well no skirt PCR microplate is designed to fit Megabace sequencer. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • 96-well No-Skirt PCR Plates
  • Clear, thin wall Well Bottom
  • Application/Compatibility: Standard thermal cycling, Megabace Sequencer



$330.12 per case

Out of Stock

Details
Product Number   PCR-96-MB-C
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   No skirt  
Well Shape   Round  
Well Volume   200 µL  
Sterile   No  
Lids Included   No  
Specifications Documents