Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Round Wide Mouth Media Storage Bottles, with GLS80 Screw Cap
Product Number1397-500
These PYREX® wide mouth bottles are designed for heavy duty storage as well as mixing and sampling. The extra wide mouth (69mm inner diameter) gives easier access for pouring and removing pastes, powders and larger items. They include a linerless, one-piece autoclavable orange polypropylene plug seal GLS80 threaded cap with a drip-free pouring ring.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
- Neck opening is 5 times larger than on GL45 threaded bottles – much easier to add or remove powders and easier to clean
- High thermal shock resistance; useable in microwave ovens
- PYREX bottles can be sterilized by autoclaving or dry heat; polypropylene caps can be autoclaved
- Permanent white enamel graduations and marking spot
- Traceability Code for easier documentation
- PYREX Wide Mouth Round Media Storage Bottles are NOT recommended for vacuum Use.
$203.61 per case
In Stock
Product Number | 1397-500 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Media storage |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 80 |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 148 mm (approx.) |
O.D. | 101 mm (approx.) |
Sterile | No |
Graduation Range | 100 - 500 mL (approx.) |
- Quality Certificate - Lot No.15024001
- Quality Certificate - Lot No.19823001
- Quality Certificate - Lot No.31422001
- Quality Certificate - Lot No.20122001
- Quality Certificate - Lot No.13022001
- Quality Certificate - Lot No.06722001
- Quality Certificate - Lot No.27421001
- Quality Certificate - Lot No.12120001
- Quality Certificate - Lot No.01520001
- Quality Certificate - Lot No.13519001
- Quality Certificate - Lot No.05619001
- Quality Certificate - Lot No.13618001
- Quality Certificate - Lot No.08818001
- Quality Certificate - Lot No.35617001
- Quality Certificate - Lot No.31317001
- Quality Certificate - Lot No.12117001
- Quality Certificate - Lot No.06717001
- Quality Certificate - Lot No.01317001
- Quality Certificate - Lot No.26416001
- Quality Certificate - Lot No.01216001
- Quality Certificate - Lot No.30815001
- Quality Certificate - Lot No.26415001
- Quality Certificate - Lot No.17315001
- Quality Certificate - Lot No.10515001
- Quality Certificate - Lot No.05514001
- Quality Certificate - Lot No.31213001
- Quality Certificate - Lot No.02213002
- Quality Certificate - Lot No.02213001
- Quality Certificate - Lot No.31312001
- Quality Certificate - Lot No.23912001