Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap
Product Number99502-50
Learn More
(This is the suggested replacement for 99501-50)
These disposable 50 mL Pyrex® glass centrifuge tubes are manufactured from Type I borosilicate glass and have a GPI 24-400 thread. They are supplied without caps. The tubes are designed to withstand centrifugation up to 3,000 RCF and are packed in convenient, easy to use packs, which are shrink-sealed for protection during shipment. For reusable phenolic screw caps with white rubber liners, see No. 9999-24, for reusable phenolic screw caps with Polytetrafluorethylene (PTFE) faced rubber liners see No. 9998-24.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$226.32 per case
Less than 10 in Stock
Product Number | 99502-50 |
Qty./Pk | 72 / Pk |
Qty./Cs | 72 / Cs |
Brand | PYREX® |
Capacity | 50 mL (approx.) |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 3000 xg |
Graduations | No |
Cap Style | No cap |
Thread Finish | 24 |
Stopper Style | No stopper |
Sterile | No |
Self Standing | No |
O.D. | 29 mm (approx.) |
Length | 137 mm (approx.) |
Feature | Disposable |
- Quality Certificate - Lot No.31824141
- Quality Certificate - Lot No.23524018
- Quality Certificate - Lot No.21124006
- Quality Certificate - Lot No.17924039
- Quality Certificate - Lot No.12324262
- Quality Certificate - Lot No.06124032
- Quality Certificate - Lot No.03224006
- Quality Certificate - Lot No.02624050
- Quality Certificate - Lot No.30523001
- Quality Certificate - Lot No.29123066
- Quality Certificate - Lot No.26923007
- Quality Certificate - Lot No.21323029
- Quality Certificate - Lot No.21023005
- Quality Certificate - Lot No.15323056
- Quality Certificate - Lot No.07523026
- Quality Certificate - Lot No.01423016
- Quality Certificate - Lot No.31822040
- Quality Certificate - Lot No.21622002
- Quality Certificate - Lot No.17622005
- Quality Certificate - Lot No.13422001
- Quality Certificate - Lot No.06922076
- Quality Certificate - Lot No.03222255
- Quality Certificate - Lot No.01922050
- Quality Certificate - Lot No.33521019
- Quality Certificate - Lot No.31321079
- Quality Certificate - Lot No.24421041
- Quality Certificate - Lot No.24321019
- Quality Certificate - Lot No.20721046
- Quality Certificate - Lot No.13921011
- Quality Certificate - Lot No.06821060