text.skipToContent text.skipToNavigation

Corning® Chemistry Kit with 24/40 Standard Taper Joint Components

Product Number6949

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


This basic Corning® kit is supplied complete with drawer-size polyethylene case in which components are mounted in foam. The kit’s PYREX® components all use 24/40 Standard Taper joints for standardization. The kit's versatility enables many standard laboratory operations to be performed, such as: distillation, reaction with gas evolution, preparation or recovery, simple reflux, reflux with addition, fractional distillation and vacuum distillation. The case is approximately 130mm x 256mm x 343mm. For more detail on individual components of the kit or to reorder replacement parts, refer to the specific catalog numbers.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,383.78 per case

Out of Stock

Details
Product Number   6949
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents