text.skipToContent text.skipToNavigation

PYREX® Apparatus, Extraction, Chromatographic, Coarse Fritted Disc

E-mail

These tubes are designed for general chromatographic analysis. The tops are tooled for rubber stopper fit and the tubes are fabricated with sealed-in coarse porosity fritted discs. The outflow tubes are large in diameter to eliminate the smearing of the definition bands of effluent caused by the tube being filled, and the solvent mixed before being expelled. The outflow tubes are long enough to protrude through a rubber stopper.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
38450-10 PYREX® 10.5x300 mm Chromatography Column with Coarse Fritted Disc   1 / Pk     8 / Cs     PYREX®   $690.07 per case
38450-20 PYREX® 20x400 mm Chromatography Column with Coarse Fritted Disc   1 / Pk     6 / Cs     PYREX®   $648.49 per case
38450-40 PYREX® 44x600 mm Chromatography Column with Coarse Fritted Disc   1 / Pk     1 / Cs     PYREX®   $159.08 per case