Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 200 mL Soxhlet Extractor with Standard Taper Joints, Body Only
Product Number3740-L
These 200 mL PYREX® Soxhlet extractors have a bulb in siphon tube near the top of tube to facilitate cycling of the siphoning action. PYREX® extraction thimbles, paper filters or glass wool are used to support the sample. The siphon tube is protected from accidental damage by the vapor tube. The inner (bottom) standard taper joint is 24/40 and the outer (top) standard taper joint is 55/50. For glass extraction thimbles with fritted discs that can be used in these units in place of paper thimbles, see No. 33950.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$699.56 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3740-L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Distance Siphon to Plate | 113 mm (approx.) |
| Height | 350 mm (approx.) |
| Standard Taper Inner Joint | 24/40 (Bottom) |
| Standard Taper Outer Joint | 55/50 (Top) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.25225002
- Quality Certificate - Lot No.21325101
- Quality Certificate - Lot No.16225027
- Quality Certificate - Lot No.11525001
- Quality Certificate - Lot No.35124001
- Quality Certificate - Lot No.33224066
- Quality Certificate - Lot No.24824006
- Quality Certificate - Lot No.15624054
- Quality Certificate - Lot No.13124020
- Quality Certificate - Lot No.06224013
- Quality Certificate - Lot No.04024029
- Quality Certificate - Lot No.25523019
- Quality Certificate - Lot No.18223019
- Quality Certificate - Lot No.11823029
- Quality Certificate - Lot No.07323013
- Quality Certificate - Lot No.02523015
- Quality Certificate - Lot No.27822013
- Quality Certificate - Lot No.24922005
- Quality Certificate - Lot No.22122064
- Quality Certificate - Lot No.19322051
- Quality Certificate - Lot No.18022022
- Quality Certificate - Lot No.08222044
- Quality Certificate - Lot No.30721030
- Quality Certificate - Lot No.26021001
- Quality Certificate - Lot No.21421046
- Quality Certificate - Lot No.20321005
- Quality Certificate - Lot No.12621043
- Quality Certificate - Lot No.10421028
- Quality Certificate - Lot No.06021067
- Quality Certificate - Lot No.34220014