More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock
Product Number6406-2L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These economical 2L PYREX® separatory funnels are designed to reduce replacement costs by providing replaceable components. These sturdy, durable funnels are designed for long life and maximum safety. The replaceable No. 4 Polytetrafluorethylene (PTFE) Product Standard stopcock assembly has a simple screw thread locking nut and collar which ensure that the stopcock cannot fall out in use. The tip has a 7mm O.D. stem that is also replaceable. Its ground end provides a better grip and helps prevent the tip from falling out. The funnel comes complete with a high density No. 38 Standard Taper polyethylene stopper. For replacement polyethylene Standard Taper stoppers, see No. 7624; for replacement PTFE locking stopcock assemblies, see No. 2116-LSO; for replacement tips, see No. 6406-GTO.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$343.40 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 6406-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 152.4 mm (approx.) |
Capacity | 2 L |
Height Without Stopper | 482 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 38 |
Stopcock Style | Replaceable Teflon Assembly |
Stopper Style | HDPE |
Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30222045
- Quality Certificate - Lot No.11320024
- Quality Certificate - Lot No.20418068
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.31917943
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.34309002
- Quality Certificate - Lot No.Generic