text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

PYREX® 30 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock

Product Number 6400-30
E-mail


These 30 mL PYREX® pear-shaped separatory funnels have glass No. 2 Standard Taper stopcocks and strong, hollow No. 9 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.




$156.83 per case

Less than 10 in Stock

Details
Product Number   6400-30
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Body O.D.   40 mm (approx.)  
Capacity   30 mL  
Funnel Style   Squibb separatory  
Height With Stopper   216 mm (approx.)  
Standard Taper Stopcock Plug No.   2  
Standard Taper Stopper No.   9  
Stopcock Style   Straight bore glass  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents